Menu Search

Needle Roller Linear Cages

In production

Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.

Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.

They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.

  • Frequently used to improve motion precision and weight distribution.
  • Its capacity to withstand enormous weights makes it ideal for precision machinery, robotic systems and heavy-duty linear actuators.
Material: Steel Series Code: SRL1004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability p1 h1 No. of rollers (pairs) w1 d1 l1 Dyn. load C /pair of rollers max. N View
£ 259.84 - £ 259.84 Request the lead time here
4.5
6.8
84.0
15.0
2.0
400.0
1600.0
£ 584.64 - £ 584.64 Request the lead time here
4.5
6.8
189.0
15.0
2.0
900.0
3600.0
£ 278.40 - £ 278.40 Request the lead time here
4.0
4.8
96.0
10.0
2.0
400.0
1000.0
£ 448.23 - £ 448.23 Request the lead time here
5.5
9.8
102.0
20.0
2.5
600.0
4380.0
£ 747.04 - £ 747.04 Request the lead time here
5.5
9.8
170.0
20.0
2.5
1000.0
7300.0
£ 139.20 - £ 139.20 Request the lead time here
4.0
4.8
48.0
10.0
2.0
200.0
500.0
£ 417.60 - £ 417.60 Request the lead time here
4.0
4.8
144.0
10.0
2.0
600.0
1500.0
£ 348.00 - £ 348.00 Request the lead time here
4.0
4.8
120.0
10.0
2.0
500.0
1250.0
£ 556.80 - £ 556.80 Request the lead time here
4.0
4.8
192.0
10.0
2.0
800.0
2000.0
£ 454.72 - £ 454.72 Request the lead time here
4.5
6.8
147.0
15.0
2.0
700.0
2800.0
£ 649.60 - £ 649.60 Request the lead time here
4.5
6.8
210.0
15.0
2.0
1000.0
4000.0
£ 74.71 - £ 74.71 Request the lead time here
5.5
9.8
17.0
20.0
2.5
100.0
730.0
£ 224.12 - £ 224.12 Request the lead time here
5.5
9.8
51.0
20.0
2.5
300.0
2190.0
£ 215.18 - £ 215.18 Request the lead time here
6.0
13.8
32.0
25.0
3.0
200.0
2500.0
£ 322.77 - £ 322.77 Request the lead time here
6.0
13.8
48.0
25.0
3.0
300.0
3750.0
£ 125.86 - £ 125.86 Request the lead time here
7.0
17.8
13.0
30.0
3.5
100.0
1850.0
£ 1,075.90 - £ 1,075.90 Request the lead time here
6.0
13.8
160.0
25.0
3.0
1000.0
12500.0
£ 629.30 - £ 629.30 Request the lead time here
7.0
17.8
65.0
30.0
3.5
500.0
9250.0
£ 1,258.60 - £ 1,258.60 Request the lead time here
7.0
17.8
130.0
30.0
3.5
1000.0
18500.0
£ 208.80 - £ 208.80 Request the lead time here
4.0
4.8
72.0
10.0
2.0
300.0
750.0
  • of 3
Needle Roller Linear Cages 2.0 4.5 400.0 Steel

20761349

Price Range
£ 259.84 - £ 259.84

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    400.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.5 900.0 Steel

20761394

Price Range
£ 584.64 - £ 584.64

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    900.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.0 400.0 Steel

20761240

Price Range
£ 278.40 - £ 278.40

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    400.0
  • w1
    10.0
Needle Roller Linear Cages 2.5 5.5 600.0 Steel

20761462

Price Range
£ 448.23 - £ 448.23

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    600.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 1000.0 Steel

20761509

Price Range
£ 747.04 - £ 747.04

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    1000.0
  • w1
    20.0
Needle Roller Linear Cages 2.0 4.0 200.0 Steel

20761226

Price Range
£ 139.20 - £ 139.20

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    200.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 600.0 Steel

20761264

Price Range
£ 417.60 - £ 417.60

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    600.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 500.0 Steel

20761257

Price Range
£ 348.00 - £ 348.00

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    500.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 800.0 Steel

20761288

Price Range
£ 556.80 - £ 556.80

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    800.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 700.0 Steel

20761370

Price Range
£ 454.72 - £ 454.72

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    700.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.5 1000.0 Steel

20761400

Price Range
£ 649.60 - £ 649.60

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    1000.0
  • w1
    15.0
Needle Roller Linear Cages 2.5 5.5 100.0 Steel

20761417

Price Range
£ 74.71 - £ 74.71

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    100.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 300.0 Steel

20761431

Price Range
£ 224.12 - £ 224.12

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    300.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 200.0 Steel

20761523

Price Range
£ 215.18 - £ 215.18

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    200.0
  • w1
    25.0
Needle Roller Linear Cages 3.0 6.0 300.0 Steel

20761530

Price Range
£ 322.77 - £ 322.77

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    300.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 100.0 Steel

20761615

Price Range
£ 125.86 - £ 125.86

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    100.0
  • w1
    30.0
Needle Roller Linear Cages 3.0 6.0 1000.0 Steel

20761608

Price Range
£ 1,075.90 - £ 1,075.90

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    1000.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 500.0 Steel

20761653

Price Range
£ 629.30 - £ 629.30

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    500.0
  • w1
    30.0
Needle Roller Linear Cages 3.5 7.0 1000.0 Steel

20761707

Price Range
£ 1,258.60 - £ 1,258.60

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    1000.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.0 300.0 Steel

20761233

Price Range
£ 208.80 - £ 208.80

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    300.0
  • w1
    10.0