Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 417.60 - £ 417.60 | Request the lead time here |
4.0
|
4.8
|
144.0
|
10.0
|
2.0
|
600.0
|
1500.0
|
||
| £ 747.04 - £ 747.04 | Request the lead time here |
5.5
|
9.8
|
170.0
|
20.0
|
2.5
|
1000.0
|
7300.0
|
||
| £ 597.64 - £ 597.64 | Request the lead time here |
5.5
|
9.8
|
136.0
|
20.0
|
2.5
|
800.0
|
5840.0
|
||
| £ 208.80 - £ 208.80 | Request the lead time here |
4.0
|
4.8
|
72.0
|
10.0
|
2.0
|
300.0
|
750.0
|
||
| £ 129.92 - £ 129.92 | Request the lead time here |
4.5
|
6.8
|
42.0
|
15.0
|
2.0
|
200.0
|
800.0
|
||
| £ 389.76 - £ 389.76 | Request the lead time here |
4.5
|
6.8
|
126.0
|
15.0
|
2.0
|
600.0
|
2400.0
|
||
| £ 149.41 - £ 149.41 | Request the lead time here |
5.5
|
9.8
|
34.0
|
20.0
|
2.5
|
200.0
|
1460.0
|
||
| £ 373.52 - £ 373.52 | Request the lead time here |
5.5
|
9.8
|
85.0
|
20.0
|
2.5
|
500.0
|
3650.0
|
||
| £ 522.93 - £ 522.93 | Request the lead time here |
5.5
|
9.8
|
119.0
|
20.0
|
2.5
|
700.0
|
5110.0
|
||
| £ 487.20 - £ 487.20 | Request the lead time here |
4.0
|
4.8
|
168.0
|
10.0
|
2.0
|
700.0
|
1750.0
|
||
| £ 64.96 - £ 64.96 | Request the lead time here |
4.5
|
6.8
|
21.0
|
15.0
|
2.0
|
100.0
|
400.0
|
||
| £ 626.40 - £ 626.40 | Request the lead time here |
4.0
|
4.8
|
216.0
|
10.0
|
2.0
|
900.0
|
2250.0
|
||
| £ 259.84 - £ 259.84 | Request the lead time here |
4.5
|
6.8
|
84.0
|
15.0
|
2.0
|
400.0
|
1600.0
|
||
| £ 584.64 - £ 584.64 | Request the lead time here |
4.5
|
6.8
|
189.0
|
15.0
|
2.0
|
900.0
|
3600.0
|
||
| £ 448.23 - £ 448.23 | Request the lead time here |
5.5
|
9.8
|
102.0
|
20.0
|
2.5
|
600.0
|
4380.0
|
||
| £ 672.34 - £ 672.34 | Request the lead time here |
5.5
|
9.8
|
153.0
|
20.0
|
2.5
|
900.0
|
6570.0
|
||
| £ 645.54 - £ 645.54 | Request the lead time here |
6.0
|
13.8
|
96.0
|
25.0
|
3.0
|
600.0
|
7500.0
|
||
| £ 968.31 - £ 968.31 | Request the lead time here |
6.0
|
13.8
|
144.0
|
25.0
|
3.0
|
900.0
|
11250.0
|
||
| £ 755.16 - £ 755.16 | Request the lead time here |
7.0
|
17.8
|
78.0
|
30.0
|
3.5
|
600.0
|
11100.0
|
||
| £ 753.13 - £ 753.13 | Request the lead time here |
6.0
|
13.8
|
112.0
|
25.0
|
3.0
|
700.0
|
8720.0