| Quantity | Unit price |
|---|---|
| 200 + | £ 0.3189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.866 in |
|---|---|
| Base Diameter | 22.0 mm |
| Length Under Head | 0.591 in |
| Length Under Head | 15.0 mm |
| Colour | Natural |
| Base Full Material | Polyethylene;Steel |
| Nail Material | Steel |
| Type | Nail-On Glide with Base |
| Shape | Round |
| Commodity Code | 3926909790 |
| Base Material | PE;Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue