Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.0835 - £ 0.1031 Request the lead time here
4.8 mm
39.4 mm
168.0 mm
Natural
40.0 lb
£ 0.8972 - £ 0.8972 7814 In stock
5.0 mm
60.0 mm
219.0 mm
Natural
22.0 kg
£ 0.4734 - £ 0.4734 8046 In stock
3.2 mm
25.0 mm
100.0 mm
Black
8.0 kg
£ 0.4309 - £ 0.4408 Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Black
22.0 kg
£ 0.5287 - £ 0.5287 1503 In stock
6.0 mm
30.0 mm
132.5 mm
Natural
22.0 kg
10036853 £ 0.0948 - £ 0.1007 Request the lead time here
4.75 mm
19.1 mm
114.7 mm
Natural
8.0 kg
£ 0.0445 - £ 0.0483 1516529 In stock
6.4 mm
23.0 mm
133.0 mm
Natural
22.0 kg
£ 2.0552 - £ 2.0552 Request the lead time here
5.4 mm
37.0 mm
152.5 mm
Natural
13.0 kg
£ 2.2112 - £ 2.2112 Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Natural
22.0 kg
£ 1.0744 - £ 1.0744 Request the lead time here
5.0 mm
60.0 mm
219.0 mm
Black
22.0 kg
£ 0.6463 - £ 0.6463 100700 In stock
5.0 mm
40.0 mm
171.5 mm
Black
18.0 kg
£ 0.1871 - £ 0.1956 11000 In stock
6.35 mm
31.8 mm
168.0 mm
Natural
13.0 kg
10247990 £ 4.0113 - £ 4.0113 Request the lead time here
6.0 mm
122.0 mm
398.0 mm
Black
55.0 kg
10036907 £ 0.0915 - £ 0.0973 15923 In stock
6.5 mm
31.8 mm
160.7 mm
Black
13.0 kg
£ 0.1587 - £ 0.1658 3979 In stock
4.8 mm
31.8 mm
166.7 mm
Natural
13.0 kg
10037133 £ 0.0746 - £ 0.0795 193390 In stock
6.8 mm
36.0 mm
173.0 mm
Natural
22.0 kg
10037072 £ 0.1231 - £ 0.1309 6500 In stock
6.8 mm
4.30 mm
198.0 mm
Natural
22.0 kg
£ 0.4677 - £ 0.4776 Request the lead time here
4.8 mm
50 mm
195.0 mm
Black
40.0 lb
£ 0.4394 - £ 0.4578 Request the lead time here
7.0 mm
40.0 mm
169.0 mm
Black
250.0 N
£ 0.0927 - £ 0.0985 160000 In stock
6.5 mm
31.8 mm
160.7 mm
Natural
13.0 kg
  • of 5
Cable Tie 168.0 mm 1.550 in Nylon 6/6 Natural

10315767

Price Range
£ 0.1031 - £ 0.0835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    39.4 mm
Cable Tie 4.2 mm 219.0 mm 60.0 mm Nylon 6/6 Natural

10247778

Price Range
£ 0.8972 - £ 0.8972

Stock Levels
7814 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    60.0 mm
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Black

10247945

Price Range
£ 0.4734 - £ 0.4734

Stock Levels
8046 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 4.8 mm 370.0 mm 102.0 mm Nylon 6/6 Black

10247983

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    102.0 mm
Cable Tie 132.5 mm 30.0 mm PA Natural

10253755

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
1503 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 14.29 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

10036853

Price Range
£ 0.1007 - £ 0.0948

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.75 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm
Cable Tie 13.5 mm 133.0 mm 23.0 mm Nylon 6/6 Natural

10037102

Price Range
£ 0.0483 - £ 0.0445

Stock Levels
1516529 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    23.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 152.5 mm 37.0 mm PA Natural

10247921

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 4.8 mm 370.0 mm 102.0 mm Nylon 6/6 Natural

10247792

Price Range
£ 2.2112 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    102.0 mm
Cable Tie 4.2 mm 219.0 mm 60.0 mm Nylon 6/6 Black

10247969

Price Range
£ 1.0744 - £ 1.0744

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    60.0 mm
Cable Tie 3.7 mm 171.5 mm 40.0 mm Nylon 6/6 Black

10247952

Price Range
£ 0.6463 - £ 0.6463

Stock Levels
100700 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 14.3 mm 168.0 mm 31.8 mm Nylon 6/6 Natural

10037041

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 7.9 mm 398.0 mm 122.0 mm Nylon 6/6 Black

10247990

Price Range
£ 4.0113 - £ 4.0113

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    122.0 mm
Cable Tie 160.7 mm 31.8 mm PA Black

10036907

Price Range
£ 0.0973 - £ 0.0915

Stock Levels
15923 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.5 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.3 mm 166.7 mm 31.8 mm Nylon 6/6 Natural

10037003

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
3979 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 17.2 mm 173.0 mm 36.0 mm Nylon 6/6 Natural

10037133

Price Range
£ 0.0795 - £ 0.0746

Stock Levels
193390 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 17.2 mm 198.0 mm 4.30 mm Nylon 6/6 Natural

10037072

Price Range
£ 0.1309 - £ 0.1231

Stock Levels
6500 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    4.30 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 6.7 mm 195.0 mm 1.970 in Nylon 6/6 Black

10178317

Price Range
£ 0.4776 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50 mm
  • Minimum Loop Tensile Strength
    40.0 lb
Cable Tie 14.0 mm 169.0 mm 40.0 mm Nylon 6/6 Black

10173671

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    7.0 mm
  • Mounting Method
    Rivet
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    250.0 N
Cable Tie 17.0 mm 160.7 mm 31.8 mm Nylon 6/6 Natural

10036914

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
160000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    160.7 mm