Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.5287 - £ 0.5287 1503 In stock
6.0 mm
30.0 mm
132.5 mm
Natural
22.0 kg
£ 0.1587 - £ 0.1658 1979 In stock
4.8 mm
31.8 mm
166.7 mm
Natural
13.0 kg
£ 0.1871 - £ 0.1956 11000 In stock
6.35 mm
31.8 mm
168.0 mm
Natural
13.0 kg
£ 0.1828 - £ 0.1913 108 In stock
4.8 mm
31.8 mm
179.4 mm
Natural
13.0 kg
£ 0.1027 - £ 0.1242 Request the lead time here
4.0 mm
19.1 mm
114.7 mm
Natural
8.0 kg
10173664 £ 0.489 - £ 0.5088 1004 In stock
7.0 mm
40.0 mm
169.0 mm
Black
250.0 N
£ 0.0835 - £ 0.1031 Request the lead time here
4.8 mm
39.4 mm
168.0 mm
Natural
40.0 lb
  • of 5
Cable Tie 132.5 mm 30.0 mm PA Natural

10253755

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
1503 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 14.3 mm 166.7 mm 31.8 mm Nylon 6/6 Natural

10037003

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
1979 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.3 mm 168.0 mm 31.8 mm Nylon 6/6 Natural

10037041

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 14.3 mm 179.4 mm 31.8 mm Nylon 6/6 Natural

10036983

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
108 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.29 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

10036860

Price Range
£ 0.1242 - £ 0.1027

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm
Cable Tie 14.0 mm 169.0 mm 40.0 mm Nylon 6/6 Black

10173664

Price Range
£ 0.5088 - £ 0.489

Stock Levels
1004 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    7.0 mm
  • Mounting Method
    Rivet
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    250.0 N
Cable Tie 168.0 mm 1.550 in Nylon 6/6 Natural

10315767

Price Range
£ 0.1031 - £ 0.0835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    39.4 mm