These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1027 - £ 0.1242 | Request the lead time here |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.1828 - £ 0.1913 | 108 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
7.063 in
179.4 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.2069 - £ 0.2154 | Request the lead time here |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
7.114 in
180.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10037010 | £ 0.197 - £ 0.2055 | 957 In stock |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.862 in
174.3 mm
|
Natural
|
13.0 kg
13.0 kg
|
|
| £ 0.0445 - £ 0.0483 | 1511529 In stock |
0.252 in
6.4 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 2.0552 - £ 2.0552 | 1962 In stock |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
6.004 in
152.5 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.1587 - £ 0.1658 | 1979 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.563 in
166.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.1871 - £ 0.1956 | 11000 In stock |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.614 in
168.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10037140 | £ 0.1785 - £ 0.1856 | 331228 In stock |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| 10178287 | £ 0.036 - £ 0.0579 | 787000 In stock |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| 10036976 | £ 0.1715 - £ 0.1785 | Request the lead time here |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.811 in
173.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
|
| £ 1.0063 - £ 1.0063 | 5437 In stock |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.953 in
202.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.8051 - £ 0.8051 | 1384 In stock |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10037119 | £ 0.0609 - £ 0.0649 | 61793 In stock |
0.268 in
6.8 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Natural
|
50.0 lb
50.0 lb
|
|
| £ 2.2112 - £ 2.2112 | 3037 In stock |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 1.7009 - £ 1.7009 | 11364 In stock |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10037072 | £ 0.1231 - £ 0.1309 | 6500 In stock |
0.268 in
6.8 mm
|
0.169 in
4.30 mm
|
7.795 in
198.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| 10037133 | £ 0.0746 - £ 0.0795 | 210390 In stock |
0.268 in
6.8 mm
|
1.417 in
36.0 mm
|
6.811 in
173.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.5287 - £ 0.5287 | 1503 In stock |
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
5.217 in
132.5 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10036853 | £ 0.0948 - £ 0.1007 | 2186 In stock |
0.187 in
4.75 mm
|
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue