These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4394 - £ 0.4578 | Request the lead time here |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
||
| £ 0.1034 - £ 0.1077 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.874 in
174.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10036938 | £ 0.0927 - £ 0.0985 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
|
| 10036891 | £ 0.1061 - £ 0.1105 | 18920 In stock |
|
1.252 in
31.8 mm
|
7.094 in
180.2 mm
|
Natural
|
13.0 kg
13.0 kg
|
|
| 10036907 | £ 0.0915 - £ 0.0973 | 15923 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
|
| £ 0.1037 - £ 0.108 | 946 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10173664 | £ 0.489 - £ 0.5088 | 1004 In stock |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue