10196861
1220867
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 x 1.5 |
|---|---|
| Bore Diameter | 0.244 in |
| Bore Diameter | 6.2 mm |
| Overall Height | 0.63 in |
| Overall Height | 16.0 mm |
| Overall Length | 0.63 in |
| Overall Length | 16.0 mm |
| Full Material | Steel |
| Colour | Black |
| Finish | No Finish |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue