10196748
1220852
| Quantity | Unit price |
|---|---|
| 5 - 199 | £ 5.5512 |
| 200 + | £ 5.4481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 x 1.0;M4 |
|---|---|
| Bore Diameter | 4.3 mm |
| Bore Diameter | 0.169 in |
| Overall Height | 26.0 mm |
| Overall Height | 1.024 in |
| Overall Length | 35.0 mm |
| Overall Length | 1.378 in |
| Full Material | Die Cast Zinc |
| Colour | Black |
| Finish | Powder Coating |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue