Quantity | Unit price |
---|---|
1 - 4 | £ 202.15 |
5 - 9 | £ 192.04 |
10 - 19 | £ 181.94 |
20 - 49 | £ 171.83 |
50 + | £ 151.61 |
Body Type | Slotted |
---|---|
Clamp Type | Knife |
h1 | 40.9 |
h2 | 35.0 |
l1 | 107.0 |
l2 | 37.6 |
l3 | 10.9 |
Stroke s1 | 1.3 |
w1 | 38.1 |
w2 | 9.1 |
Torque to max. Nm | 40.6 |
Clamping force max. kN | 26.0 |
Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue