| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 90.8922 |
| 5 - 9 | £ 86.343 |
| 10 - 19 | £ 81.804 |
| 20 - 49 | £ 77.2548 |
| 50 + | £ 68.1666 |
| Body Type | Compact |
|---|---|
| h1 | 25.1 |
| l1 | 57.1 |
| Stroke s1 | 0.6 |
| w1 | 31.2 |
| w2 | 15.7 |
| Torque to max. Nm | 22.5 |
| Clamping force max. kN | 16.0 |
| Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue