10207529
1334530
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 40.0685 |
| 5 - 9 | £ 39.2738 |
| 10 + | £ 38.4646 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Plate Height | 5.138 in |
|---|---|
| Plate Height | 130.5 mm |
| Plate Length | 6.024 in |
| Plate Length | 153.0 mm |
| Plate Width | 1.272 in |
| Plate Width | 32.3 mm |
| Number of Holes | 12 |
| Price per piece incl VAT | 45.5322 GBP |
| Commodity Code | 3926909790 |
| For Use With | 1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539 |
| Flange Material | Polyamide |
| Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue