Quantity | Unit price |
---|---|
200 - 1999 | £ 0.6982 |
2000 + | £ 0.6352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 16.5 mm |
---|---|
Distance Between Fixing Holes | 0.65 in |
Hole Diameter | 4.6 mm |
Hole Diameter | 0.181 in |
Overall Depth | 13.5 mm |
Overall Depth | 0.531 in |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Full Material | Polyethylene |
Material | PE |
Colour | White |
Block Type | Cored Out |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue