Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 29.1108 - £ 36.3936 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
55.0
£ 20.3592 - £ 25.449 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
40.0
£ 81.09 - £ 101.3676 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
160.0
£ 44.217 - £ 55.2738 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
85.0
£ 66.3408 - £ 82.926 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
130.0
£ 126.9492 - £ 158.6916 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
250.0
£ 149.073 - £ 186.3438 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
295.0
£ 193.698 - £ 242.1276 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
385.0
£ 134.3238 - £ 167.9022 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
265.0
£ 141.6678 - £ 177.0822 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
280.0
£ 186.2928 - £ 232.866 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
370.0
£ 58.9764 - £ 73.7154 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
115.0
£ 119.5338 - £ 149.4198 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
235.0
£ 51.5916 - £ 64.4946 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
100.0
£ 88.4442 - £ 110.5578 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
175.0
£ 297.0852 - £ 371.3616 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
595.0
£ 319.2192 - £ 399.024 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
640.0
£ 326.5836 - £ 408.2346 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
655.0
£ 215.8218 - £ 269.7798 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
430.0
£ 274.9716 - £ 343.7094 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
550.0
  • of 25
Miniature Linear Rail 5.0 55.0 Stainless Steel

20173210

Price Range
£ 36.3936 - £ 29.1108

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 40.0 Stainless Steel

20173203

Price Range
£ 25.449 - £ 20.3592

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    40.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 160.0 Stainless Steel

20173289

Price Range
£ 101.3676 - £ 81.09

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    160.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 85.0 Stainless Steel

20173234

Price Range
£ 55.2738 - £ 44.217

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    85.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 130.0 Stainless Steel

20173265

Price Range
£ 82.926 - £ 66.3408

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    130.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 250.0 Stainless Steel

20173333

Price Range
£ 158.6916 - £ 126.9492

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    250.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 295.0 Stainless Steel

20173364

Price Range
£ 186.3438 - £ 149.073

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 385.0 Stainless Steel

20173425

Price Range
£ 242.1276 - £ 193.698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    385.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 265.0 Stainless Steel

20173340

Price Range
£ 167.9022 - £ 134.3238

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    265.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 280.0 Stainless Steel

20173357

Price Range
£ 177.0822 - £ 141.6678

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    280.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 370.0 Stainless Steel

20173418

Price Range
£ 232.866 - £ 186.2928

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    370.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 115.0 Stainless Steel

20173258

Price Range
£ 73.7154 - £ 58.9764

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    115.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 235.0 Stainless Steel

20173326

Price Range
£ 149.4198 - £ 119.5338

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 100.0 Stainless Steel

20173241

Price Range
£ 64.4946 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    100.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 175.0 Stainless Steel

20173296

Price Range
£ 110.5578 - £ 88.4442

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    175.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 595.0 Stainless Steel

20173562

Price Range
£ 371.3616 - £ 297.0852

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 640.0 Stainless Steel

20173593

Price Range
£ 399.024 - £ 319.2192

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    640.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 655.0 Stainless Steel

20173609

Price Range
£ 408.2346 - £ 326.5836

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    655.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 430.0 Stainless Steel

20173456

Price Range
£ 269.7798 - £ 215.8218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    430.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 550.0 Stainless Steel

20173531

Price Range
£ 343.7094 - £ 274.9716

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5