Menu Search

Miniature Linear Rails

In stock

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 106.794 - £ 133.4976 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
505.0
£ 124.9908 - £ 156.2334 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
595.0
£ 143.1876 - £ 178.9794 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
685.0
£ 100.521 - £ 125.6538 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
475.0
£ 103.53 - £ 129.4074 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
490.0
£ 118.9116 - £ 148.6446 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
565.0
£ 152.2554 - £ 190.3218 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
730.0
£ 170.6868 - £ 213.3534 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
820.0
£ 137.0676 - £ 171.3396 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
655.0
£ 131.0292 - £ 163.7916 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
625.0
£ 88.3728 - £ 110.466 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
415.0
£ 91.443 - £ 114.3012 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
430.0
£ 48.3072 - £ 60.384 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
215.0
£ 52.3974 - £ 65.4942 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
235.0
£ 56.5488 - £ 70.686 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
255.0
£ 85.7106 - £ 107.1408 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
395.0
£ 102.1632 - £ 127.704 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
475.0
£ 131.1516 - £ 163.9446 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
615.0
£ 158.9262 - £ 198.6552 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
590.0
£ 190.281 - £ 237.8538 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
710.0
  • of 25
Miniature Linear Rail 7.0 505.0 Stainless Steel

20159665

Price Range
£ 133.4976 - £ 106.794

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    505.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 595.0 Stainless Steel

20159726

Price Range
£ 156.2334 - £ 124.9908

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 685.0 Stainless Steel

20159788

Price Range
£ 178.9794 - £ 143.1876

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    685.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 475.0 Stainless Steel

20159641

Price Range
£ 125.6538 - £ 100.521

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    475.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 490.0 Stainless Steel

20159658

Price Range
£ 129.4074 - £ 103.53

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    490.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 565.0 Stainless Steel

20159702

Price Range
£ 148.6446 - £ 118.9116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    565.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 730.0 Stainless Steel

20159818

Price Range
£ 190.3218 - £ 152.2554

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    730.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 820.0 Stainless Steel

20159870

Price Range
£ 213.3534 - £ 170.6868

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    820.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 655.0 Stainless Steel

20159764

Price Range
£ 171.3396 - £ 137.0676

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    655.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 625.0 Stainless Steel

20159740

Price Range
£ 163.7916 - £ 131.0292

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    625.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 415.0 Stainless Steel

20159603

Price Range
£ 110.466 - £ 88.3728

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    415.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 430.0 Stainless Steel

20159610

Price Range
£ 114.3012 - £ 91.443

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    430.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 215.0 Stainless Steel

20160081

Price Range
£ 60.384 - £ 48.3072

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 235.0 Stainless Steel

20160098

Price Range
£ 65.4942 - £ 52.3974

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 255.0 Stainless Steel

20160104

Price Range
£ 70.686 - £ 56.5488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 395.0 Stainless Steel

20160173

Price Range
£ 107.1408 - £ 85.7106

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    395.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 475.0 Stainless Steel

20160210

Price Range
£ 127.704 - £ 102.1632

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    475.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 615.0 Stainless Steel

20160289

Price Range
£ 163.9446 - £ 131.1516

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    615.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 15.0 590.0 Stainless Steel

20160999

Price Range
£ 198.6552 - £ 158.9262

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    590.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 15.0 710.0 Stainless Steel

20161026

Price Range
£ 237.8538 - £ 190.281

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    710.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5