Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 33.8028 - £ 42.2586 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
55.0
£ 376.9614 - £ 471.1992 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
475.0
£ 471.3012 - £ 589.1316 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
595.0
£ 215.8218 - £ 269.7798 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
430.0
£ 274.9716 - £ 343.7094 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
550.0
£ 282.3768 - £ 352.971 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
565.0
£ 311.8446 - £ 389.8032 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
625.0
£ 333.9684 - £ 417.4554 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
670.0
£ 385.5702 - £ 481.9602 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
775.0
£ 260.253 - £ 325.3188 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
520.0
£ 297.0852 - £ 371.3616 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
595.0
£ 319.2192 - £ 399.024 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
640.0
£ 444.7404 - £ 555.9204 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
895.0
£ 474.2082 - £ 592.7628 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
955.0
£ 356.0616 - £ 445.077 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
715.0
£ 407.8572 - £ 509.8266 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
820.0
£ 326.5836 - £ 408.2346 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
655.0
£ 378.1956 - £ 472.7394 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
760.0
£ 348.7176 - £ 435.897 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
700.0
£ 363.4362 - £ 454.2978 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
730.0
  • of 25
Miniature Linear Rail 10.0 55.0 Stainless Steel

20173845

Price Range
£ 42.2586 - £ 33.8028

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    55.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 475.0 Stainless Steel

20173913

Price Range
£ 471.1992 - £ 376.9614

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    475.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 595.0 Stainless Steel

20173937

Price Range
£ 589.1316 - £ 471.3012

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    595.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 430.0 Stainless Steel

20173456

Price Range
£ 269.7798 - £ 215.8218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    430.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 550.0 Stainless Steel

20173531

Price Range
£ 343.7094 - £ 274.9716

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 565.0 Stainless Steel

20173548

Price Range
£ 352.971 - £ 282.3768

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    565.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 625.0 Stainless Steel

20173586

Price Range
£ 389.8032 - £ 311.8446

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    625.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 670.0 Stainless Steel

20173616

Price Range
£ 417.4554 - £ 333.9684

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    670.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 775.0 Stainless Steel

20173685

Price Range
£ 481.9602 - £ 385.5702

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    775.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 520.0 Stainless Steel

20173517

Price Range
£ 325.3188 - £ 260.253

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    520.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 595.0 Stainless Steel

20173562

Price Range
£ 371.3616 - £ 297.0852

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 640.0 Stainless Steel

20173593

Price Range
£ 399.024 - £ 319.2192

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    640.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 895.0 Stainless Steel

20173760

Price Range
£ 555.9204 - £ 444.7404

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    895.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 955.0 Stainless Steel

20173807

Price Range
£ 592.7628 - £ 474.2082

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    955.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 715.0 Stainless Steel

20173647

Price Range
£ 445.077 - £ 356.0616

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    715.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 820.0 Stainless Steel

20173715

Price Range
£ 509.8266 - £ 407.8572

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    820.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 655.0 Stainless Steel

20173609

Price Range
£ 408.2346 - £ 326.5836

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    655.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 760.0 Stainless Steel

20173678

Price Range
£ 472.7394 - £ 378.1956

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    760.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 700.0 Stainless Steel

20173630

Price Range
£ 435.897 - £ 348.7176

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 730.0 Stainless Steel

20173654

Price Range
£ 454.2978 - £ 363.4362

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    730.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5