20175283
20175283
| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 392.1288 |
| 3 - 4 | £ 372.5244 |
| 5 - 9 | £ 352.92 |
| 10 + | £ 313.701 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Rail Type | Standard width |
|---|---|
| l1 | 585.0 |
| l2 | 10.0 |
| l3 | 2.5 |
| h1 | 2.6 |
| For screws | M1.6 |
| w1 | 3.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue