| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 169.116 |
| 3 - 4 | £ 160.6602 |
| 5 - 9 | £ 152.2044 |
| 10 + | £ 135.2928 |
| Rail Type | Wide version |
|---|---|
| l1 | 470.0 |
| l2 | 30.0 |
| l3 | 10.0 |
| h1 | 5.2 |
| h2 | 3.5 |
| d1 | 3.5 |
| d2 | 6.0 |
| For screws | M3 |
| w1 | 14.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue