Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
£ 0.0758 - £ 0.0935 20920 In stock
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 2382 In stock
9.1 mm
Push In
6.0 mm
£ 0.0871 - £ 0.1076 Request the lead time here
6.6 mm
Push In
3.0 mm
£ 0.0758 - £ 0.0935 19894 In stock
6.6 mm
Push In
3.0 mm
£ 0.0871 - £ 0.1076 Request the lead time here
6.6 mm
Push In
3.0 mm
£ 0.0871 - £ 0.1076 1000 In stock
9.1 mm
Push In
6.0 mm
£ 0.0871 - £ 0.1076 Request the lead time here
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 335 In stock
9.1 mm
Push In
7.7 mm
£ 0.0871 - £ 0.1076 9030 In stock
9.1 mm
Push In
7.7 mm
£ 0.0758 - £ 0.0935 Request the lead time here
9.1 mm
Push In
7.7 mm
£ 0.0871 - £ 0.1076 1925 In stock
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 Request the lead time here
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 11000 In stock
9.1 mm
Push In
6.0 mm
£ 0.0871 - £ 0.1076 59 In stock
9.1 mm
Push In
6.0 mm
10018729 £ 0.0871 - £ 0.1076 1000 In stock
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 5438 In stock
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 5058 In stock
9.1 mm
Push In
7.7 mm
£ 0.0871 - £ 0.1076 2912 In stock
6.6 mm
Push In
3.0 mm
10018811 £ 0.0871 - £ 0.1076 93838 In stock
9.1 mm
Push In
7.7 mm
£ 0.0875 - £ 0.1061 34157 In stock
4.8 mm
Push In
0.9 mm
  • of 5
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018712

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
20920 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 10.8 mm Nylon 6/6

10018736

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
2382 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018859

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018828

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
19894 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018842

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018897

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018774

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018743

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
335 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018750

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
9030 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018903

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018873

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
1925 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018866

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 10.8 mm Nylon 6/6

10018781

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 10.8 mm Nylon 6/6

10018798

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
59 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018729

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018767

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
5438 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018804

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
5058 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018699

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
2912 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018811

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
93838 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019214

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
34157 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm