Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
£ 0.0871 - £ 0.1076 2912 In stock
6.6 mm
Push In
3.0 mm
£ 0.0871 - £ 0.1076 Request the lead time here
9.1 mm
Push In
6.0 mm
10018811 £ 0.0871 - £ 0.1076 91838 In stock
9.1 mm
Push In
7.7 mm
£ 0.0871 - £ 0.1076 1000 In stock
9.1 mm
Push In
6.0 mm
£ 0.0871 - £ 0.1076 Request the lead time here
8.1 mm
Push In
3.9 mm
£ 0.0871 - £ 0.1076 Request the lead time here
6.6 mm
Push In
3.0 mm
£ 0.0758 - £ 0.0935 17894 In stock
6.6 mm
Push In
3.0 mm
£ 0.0758 - £ 0.0935 Request the lead time here
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 Request the lead time here
9.1 mm
Push In
7.7 mm
£ 0.0758 - £ 0.0935 21058 In stock
9.1 mm
Push In
7.7 mm
£ 0.0758 - £ 0.0935 3000 In stock
7.4 mm
Push In
3.5 mm
£ 0.0758 - £ 0.0935 50050 In stock
6.6 mm
Push In
3.0 mm
£ 0.0871 - £ 0.1076 22931 In stock
8.1 mm
Push In
3.9 mm
£ 0.0871 - £ 0.1076 668 In stock
9.1 mm
Push In
7.7 mm
£ 0.0758 - £ 0.0935 28010 In stock
8.1 mm
Push In
3.9 mm
£ 0.1853 - £ 0.2127 10502 In stock
4.8 mm
Push In
2.6 mm
10018705 £ 0.0871 - £ 0.1076 902 In stock
6.6 mm
Push In
3.0 mm
£ 0.0758 - £ 0.0935 67457 In stock
9.1 mm
Push In
6.0 mm
£ 0.1492 - £ 0.1716 Request the lead time here
Push In
£ 0.1492 - £ 0.1716 3850 In stock
Push In
  • of 5
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018699

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
2912 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 10.8 mm Nylon 6/6

10580301

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018811

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
91838 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018897

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018774

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018859

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018828

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
17894 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018866

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018903

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018965

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
21058 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 7.4 mm 9.4 mm Nylon 6/6

10019009

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.5 mm
  • Inside Width
    7.4 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018675

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
50050 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018934

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
22931 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018972

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
668 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018989

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
28010 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet Push In 2.6 mm 4.8 mm Nylon 6/6

10019313

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
10502 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.6 mm
  • Inside Width
    4.8 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018705

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
902 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018941

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
67457 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019139

Price Range
£ 0.1716 - £ 0.1492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    9.1 mm
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019177

Price Range
£ 0.1716 - £ 0.1492

Stock Levels
3850 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    2.0 mm
  • Overall Width
    9.1 mm