Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| 10018613 | £ 0.1667 - £ 0.1903 | 246000 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
|
| £ 0.1965 - £ 0.2264 | 15000 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.1667 - £ 0.1903 | 5837 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| 10019344 | £ 0.6418 - £ 0.6418 | 985 In stock |
0.189 in
4.8 mm
|
|
|
0.102 in
2.6 mm
|
|
|
| £ 0.1691 - £ 0.1928 | 74000 In stock |
0.327 in
8.3 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
| 10019023 | £ 0.1019 - £ 0.1061 | 1765 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
|
| £ 0.0875 - £ 0.1061 | 107998 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
| £ 0.0947 - £ 0.1145 | 1000 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 9001 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.1965 - £ 0.2264 | 10821 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.335 in
8.5 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 45144 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.0947 - £ 0.1145 | 78111 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 10019078 | £ 0.1088 - £ 0.1133 | 57300 In stock |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
| £ 0.1601 - £ 0.1672 | 66000 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
||
| 10019092 | £ 0.1601 - £ 0.1672 | 5184 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
|
| 10019375 | £ 0.1965 - £ 0.2264 | 190267 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
| 10019054 | £ 0.1601 - £ 0.1672 | Request the lead time here |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
| 10019399 | £ 0.1592 - £ 0.2264 | 16000 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
| 10019085 | £ 0.1097 - £ 0.1143 | 4000 In stock |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
| £ 0.0947 - £ 0.1145 | 19705 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue