Menu Search

Mini Swing Handle Locks

In stock

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Finish Latch Material Key Type View
£ 5.0927 - £ 5.6585 Request the lead time here
£ 1.0431 - £ 1.6226 Request the lead time here
£ 26.17 - £ 37.381 Request the lead time here
£ 6.0447 - £ 9.403 Request the lead time here
20071349 £ 11.6187 - £ 16.9505 16 In stock
£ 3.983 - £ 6.1958 Request the lead time here
£ 3.983 - £ 6.1958 Request the lead time here
£ 5.0927 - £ 5.6585 Request the lead time here
£ 5.0927 - £ 5.6585 Request the lead time here
Request the lead time here
39.0 mm
Black Polyamide
Zinc Alloy
No Key
£ 17.442 - £ 25.4355 Request the lead time here
£ 1.988 - £ 3.0925 17 In stock
£ 1.9411 - £ 2.7175 4 In stock
£ 1.955 - £ 2.7371 14 In stock
£ 2.0388 - £ 2.8544 47 In stock
£ 14.8725 - £ 21.7013 293 In stock
£ 1.2917 - £ 1.8084 30 In stock
£ 1.8154 - £ 2.5416 18 In stock
£ 17.442 - £ 25.4355 52 In stock
£ 2.6092 - £ 3.6529 4 In stock
  • of 2
Swing Handle Black

20078607

Price Range
£ 5.6585 - £ 5.0927

Stock Levels
Request the lead time here
Attributes
  • Head Height
    11.5 mm
  • Housing Height
    18.5 mm
  • Specifications
    DIN-EN ISO 1043-1
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20059989

Price Range
£ 1.6226 - £ 1.0431

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 26.5 mm 45.0 mm Keyed Different Nylon Black

20070526

Price Range
£ 37.381 - £ 26.17

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    8301409000
Swing Handle 26.5 mm 45.0 mm Keyed Different Nylon Black

20070533

Price Range
£ 9.403 - £ 6.0447

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    3926909790
Swing Handle 24.5 mm 45.0 mm No Lock Nylon Black

20071349

Price Range
£ 16.9505 - £ 11.6187

Stock Levels
16 In stock
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    IP65, NEMA 4, DIN-EN 1774
  • Commodity Code
    3926909790
Swing Handle 28.5 mm 45.0 mm Keyed Different Nylon Black

20070557

Price Range
£ 6.1958 - £ 3.983

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    3926909790
Swing Handle 24.5 mm 45.0 mm Keyed Different Nylon Black

20070519

Price Range
£ 6.1958 - £ 3.983

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    3926909790
Swing Handle Natural

20078577

Price Range
£ 5.6585 - £ 5.0927

Stock Levels
Request the lead time here
Attributes
  • Head Height
    11.5 mm
  • Housing Height
    18.5 mm
  • Specifications
    DIN-EN ISO 1043-1
  • Commodity Code
    3926909790
Swing Handle Natural

20078584

Price Range
£ 5.6585 - £ 5.0927

Stock Levels
Request the lead time here
Attributes
  • Head Height
    11.5 mm
  • Housing Height
    18.5 mm
  • Specifications
    DIN-EN ISO 1043-1
  • Commodity Code
    3926909790
Swing Handle 50.0 mm 25.0 mm Zinc Alloy Black

20059972


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Maximum Grip
    39.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Swing Handle 26.5 mm 45.0 mm Keyed Alike Nylon Black

20070465

Price Range
£ 25.4355 - £ 17.442

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20059958

Price Range
£ 3.0925 - £ 1.988

Stock Levels
17 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20121273

Price Range
£ 2.7175 - £ 1.9411

Stock Levels
4 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20121327

Price Range
£ 2.7371 - £ 1.955

Stock Levels
14 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20121297

Price Range
£ 2.8544 - £ 2.0388

Stock Levels
47 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 28.5 mm 45.0 mm Keyed Alike Nylon Black

20119416

Price Range
£ 21.7013 - £ 14.8725

Stock Levels
293 In stock
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    7907000090
Swing Handle 50.0 x 25.0 mm Nylon Black

20121235

Price Range
£ 1.8084 - £ 1.2917

Stock Levels
30 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20121310

Price Range
£ 2.5416 - £ 1.8154

Stock Levels
18 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790
Swing Handle 24.5 mm 45.0 mm Keyed Alike Nylon Black

20125066

Price Range
£ 25.4355 - £ 17.442

Stock Levels
52 In stock
Attributes
  • Housing Height
    18.5 mm
  • Specifications
    Does Not Compress
  • Commodity Code
    3926909790
Swing Handle 50.0 x 25.0 mm Nylon Black

20121204

Price Range
£ 3.6529 - £ 2.6092

Stock Levels
4 In stock
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Commodity Code
    3926909790