20073916
366120123711E
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.6756 |
| 500 + | £ 1.5081 |
| Finish | Black Powder Coated |
|---|---|
| Cam Material | Steel |
| Housing Material | PA |
| Latch Material | Die Cast Zinc Alloy |
| Handle Type | Driver Tool Operated Handle |
| Grip Range | 20.5 mm |
| Grip Range | 0.807 in |
| Mounting Hole Width | 0.559 in |
| Mounting Hole Width | 14.2 mm |
| Mounting Hole Length | 16.2 mm |
| Mounting Hole Length | 0.638 in |
| Key Type | 7.0 mm Triangle Key |
| Mounting Orientation | Universal |
| Includes | No Includes |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue