Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.7583 - £ 0.7909 Request the lead time here
30.0 mm
150.0 mm
£ 2.0127 - £ 2.0977 99 In stock
100.0 mm
360.0 mm
£ 1.4089 - £ 1.4741 Request the lead time here
100.0 mm
360.0 mm
£ 0.6648 - £ 0.7386 1700 In stock
152.0 mm
521.0 mm
£ 0.8456 - £ 0.9395 6791 In stock
25.0 mm
127.0 mm
£ 0.3835 - £ 0.4512 4014 In stock
51.0 mm
201.0 mm
£ 0.7183 - £ 0.7981 Request the lead time here
304.0 mm
998.0 mm
£ 0.3932 - £ 0.4626 490 In stock
70.0 mm
259.0 mm
£ 0.5579 - £ 0.6199 86 In stock
203.0 mm
679.0 mm
£ 0.5924 - £ 0.6179 3341 In stock
25.0 mm
152.0 mm
10278345 £ 1.0446 - £ 1.0446 5216 In stock
50.0 mm
200.0 mm
£ 0.4623 - £ 0.5137 3098 In stock
51.0 mm
201.0 mm
£ 0.7292 - £ 0.8102 400 In stock
254.0 mm
838.0 mm
10161326 £ 0.569 - £ 0.6322 5598 In stock
70.0 mm
259.0 mm
£ 1.4344 - £ 1.5846 Request the lead time here
203.0 mm
679.0 mm
£ 0.947 - £ 1.0418 Request the lead time here
102.0 mm
362.0 mm
£ 0.4229 - £ 0.4699 9696 In stock
102.0 mm
362.0 mm
£ 0.5677 - £ 0.6308 650 In stock
304.0 mm
998.0 mm
£ 1.5166 - £ 1.5166 Request the lead time here
100.0 mm
360.0 mm
£ 0.6817 - £ 0.6959 2672 In stock
60.0 mm
225.0 mm
  • of 3
Cable Tie 150.0 mm 4.6 mm 30.0 mm Stainless Steel Black

10366684

Price Range
£ 0.7909 - £ 0.7583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    150.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 7.9 mm 100.0 mm Stainless Steel Black

10366714

Price Range
£ 2.0977 - £ 2.0127

Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 4.6 mm 100.0 mm Stainless Steel Black

10366707

Price Range
£ 1.4741 - £ 1.4089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

10161265

Price Range
£ 0.7386 - £ 0.6648

Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161302

Price Range
£ 0.9395 - £ 0.8456

Stock Levels
6791 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

10161340

Price Range
£ 0.4512 - £ 0.3835

Stock Levels
4014 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10445679

Price Range
£ 0.7981 - £ 0.7183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161388

Price Range
£ 0.4626 - £ 0.3932

Stock Levels
490 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

10161425

Price Range
£ 0.6199 - £ 0.5579

Stock Levels
86 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 152.0 mm 25.0 mm Stainless Steel

10380505

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
3341 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    44.0 kg
  • Overall Length
    152.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 200.0 mm 50.0 mm Stainless Steel

10278345

Price Range
£ 1.0446 - £ 1.0446

Stock Levels
5216 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10161241

Price Range
£ 0.5137 - £ 0.4623

Stock Levels
3098 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 838.0 mm 254.0 mm Stainless Steel

10161289

Price Range
£ 0.8102 - £ 0.7292

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161326

Price Range
£ 0.6322 - £ 0.569

Stock Levels
5598 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

10559529

Price Range
£ 1.5846 - £ 1.4344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

10161364

Price Range
£ 1.0418 - £ 0.947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161401

Price Range
£ 0.4699 - £ 0.4229

Stock Levels
9696 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10161449

Price Range
£ 0.6308 - £ 0.5677

Stock Levels
650 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 360.0 mm 100.0 mm Stainless Steel

10278383

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278420

Price Range
£ 0.6959 - £ 0.6817

Stock Levels
2672 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated