Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
Series Code :SRMT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.7583 - £ 0.7909 | Request the lead time here |
1.181 in
30.0 mm
|
5.906 in
150.0 mm
|
||
| £ 2.0127 - £ 2.0977 | 99 In stock |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
| £ 1.4089 - £ 1.4741 | Request the lead time here |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
| £ 0.6648 - £ 0.7386 | 1700 In stock |
5.984 in
152.0 mm
|
20.512 in
521.0 mm
|
||
| £ 0.8456 - £ 0.9395 | 6791 In stock |
0.984 in
25.0 mm
|
5 in
127.0 mm
|
||
| £ 0.3835 - £ 0.4512 | 4014 In stock |
2.008 in
51.0 mm
|
7.913 in
201.0 mm
|
||
| £ 0.7183 - £ 0.7981 | Request the lead time here |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
| £ 0.3932 - £ 0.4626 | 490 In stock |
2.756 in
70.0 mm
|
10.197 in
259.0 mm
|
||
| £ 0.5579 - £ 0.6199 | 86 In stock |
7.992 in
203.0 mm
|
26.732 in
679.0 mm
|
||
| £ 0.5924 - £ 0.6179 | 3341 In stock |
0.984 in
25.0 mm
|
5.984 in
152.0 mm
|
||
| 10278345 | £ 1.0446 - £ 1.0446 | 5216 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|
| £ 0.4623 - £ 0.5137 | 3098 In stock |
2.008 in
51.0 mm
|
7.913 in
201.0 mm
|
||
| £ 0.7292 - £ 0.8102 | 400 In stock |
10 in
254.0 mm
|
32.992 in
838.0 mm
|
||
| 10161326 | £ 0.569 - £ 0.6322 | 5598 In stock |
2.756 in
70.0 mm
|
10.197 in
259.0 mm
|
|
| £ 1.4344 - £ 1.5846 | Request the lead time here |
7.992 in
203.0 mm
|
26.732 in
679.0 mm
|
||
| £ 0.947 - £ 1.0418 | Request the lead time here |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||
| £ 0.4229 - £ 0.4699 | 9696 In stock |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||
| £ 0.5677 - £ 0.6308 | 650 In stock |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
| £ 1.5166 - £ 1.5166 | Request the lead time here |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
| £ 0.6817 - £ 0.6959 | 2672 In stock |
2.362 in
60.0 mm
|
8.858 in
225.0 mm