Menu Search

Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

This 316 stainless steel cable tie is uncoated. It is 201mm long and 4.6mm wide. The maximum bundle diameter is 51mm . It is self-locking; it has a ball bearing mechanism for quick installation by hand or with the use of an installation tool part number MTG-1. UL E309388
Essentra Part Number:

10161319

Manufacturer Part Number:

MT-17

6454 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.0675
500 + £ 0.9607
Standard pack: 100

Order in multiple of 100

Total price:

£ 106.75

100 x £ 1.0675

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Maximum Cable Bundle Diameter 51.0 mm
Minimum Loop Tensile Strength 45.0 kg
Overall Length 201.0 mm
UL/CSA Description UL E309388
Full Material 316 Stainless Steel
Commodity Code 7318190090

Product MT-17 replaces:

Cable Tie 4.6 mm 201.0 mm 50.0 mm Stainless Steel
Essentra Part Number: 10380512
Manufacturer Part Number: 466601

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us