10278437
495167
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.8462 |
| 1000 + | £ 0.8291 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Ladder |
|---|---|
| Maximum Cable Bundle Diameter | 3.15 in |
| Maximum Cable Bundle Diameter | 80.0 mm |
| Minimum Loop Tensile Strength | 45 kg |
| Minimum Loop Tensile Strength | 45 kg |
| Overall Length | 11.811 in |
| Overall Length | 300.0 mm |
| Coating | Uncoated |
| Full Material | 316 Stainless Steel |
| Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue