Quantity | Unit price |
---|---|
25 - 999 | £ 0.6859 |
1000 + | £ 0.6722 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Display Front | None |
Full Material | Polyamide |
Mounting Method | Cardboard Slot |
Prong Configuration | Single |
Commodity Code | 3926909790 |
Hanging Length | 113.0 mm |
Hanging Length | 4.449 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue