Quantity | Unit price |
---|---|
50 - 249 | £ 0.7092 |
250 - 999 | £ 0.6955 |
1000 + | £ 0.6818 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Hole Diameter | 32.5 mm |
---|---|
Compatible Panel Hole Diameter | 1.28 in |
Insert Diameter | 7.0 mm |
Insert Diameter | 0.276 in |
Full Material | Thermoplastic Elastomer |
Colour | Black |
Thread Size | M25 |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue