Menu Search

Membrane Entry Grommets - Edge Holding

In stock

Cable Grommet allows multiple cables and wires to pass through, while offering protection from sharp edges. Helps keep cables tidy and organised. Available in a choice of material options, including; UL94 V2 rated natural Nylon 6/6 with a continuous working temperature of 80C or Black Silicone Rubber with a 65 Shore A hardness rating and a continuous working temperature of 180C. All dimensions reflect the product in an installed state.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Essentra Part Number Price range Availability View
10001547 £ 0.2774 - £ 0.301 14750 In stock
10340493 £ 0.4479 - £ 0.4564 217000 In stock
Edge holding Grommet 21.4 mm 21.4 mm 20.0 mm 1.2 mm

10001547

Price Range
£ 0.301 - £ 0.2774

Stock Levels
14750 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness
    1.2 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • Standard
    RMS
Cable Grommet 20.0 mm Silicone Rubber

10340493

Price Range
£ 0.4564 - £ 0.4479

Stock Levels
217000 In stock
Attributes
  • Colour
    Black
  • Maximum Operating Temperature
    180 °C
  • Overall Diameter
    20.0 mm
  • Panel Thickness
    2.8 mm
  • Full Material
    Silicone Rubber