Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 9.4604 - £ 9.4604 | 1231 In stock |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
|||||||
£ 5.0109 - £ 9.6778 | 43 In stock |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
50.0 kg
50.0 kg
|
|||||||
£ 3.9019 - £ 8.2916 | 15 In stock |
1.969 in
50.0 mm
|
Threaded Stem Castor
|
35.0 kg
35.0 kg
|
|||||||
£ 6.7496 - £ 14.3498 | In production |
2.48 in
63.0 mm
|
Threaded Stem Castor With Brake
|
40.0 kg
40.0 kg
|
|||||||
£ 16.2375 - £ 34.5013 | 10 In stock |
3.937 in
100.0 mm
|
Threaded Stem Castor With Brake
|
80.0 kg
80.0 kg
|
|||||||
£ 7.0234 - £ 15.505 | 16 In stock |
2.953 in
75.0 mm
|
Threaded Stem Castor
|
60.0 kg
60.0 kg
|
|||||||
497962 | £ 8.5295 - £ 18.1491 | 82 In stock |
2.48 in
63.0 mm
|
Threaded Stem Castor With Brake
|
60.0 kg
60.0 kg
|
||||||
£ 6.6401 - £ 13.4257 | 70 In stock |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
|||||||
£ 4.5591 - £ 8.7793 | 124 In stock |
2.48 in
63.0 mm
|
Swivel Plate Castor
|
40.0 kg
40.0 kg
|
|||||||
£ 3.4912 - £ 7.3931 | 96 In stock |
1.575 in
40.0 mm
|
Threaded Stem Castor
|
25.0 kg
25.0 kg
|
|||||||
£ 5.8323 - £ 12.3732 | 44 In stock |
1.969 in
50.0 mm
|
Threaded Stem Castor With Brake
|
35.0 kg
35.0 kg
|
|||||||
497952 | £ 11.9933 - £ 25.4139 | 96 In stock |
3.15 in
80.0 mm
|
Threaded Stem Castor With Brake
|
60.0 kg
60.0 kg
|
||||||
£ 6.0103 - £ 12.7839 | 95 In stock |
2.48 in
63.0 mm
|
Threaded Stem Castor
|
60.0 kg
60.0 kg
|
|||||||
£ 11.076 - £ 23.5142 | 13 In stock |
4.921 in
125.0 mm
|
Threaded Stem Castor
|
80.0 kg
80.0 kg
|
|||||||
£ 6.0103 - £ 6.0103 | 41 In stock |
2.362 in
60.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
|||||||
£ 4.696 - £ 10.6789 | 84 In stock |
1.969 in
50.0 mm
|
Swivel Plate Castor
|
35.0 kg
35.0 kg
|
|||||||
£ 6.6401 - £ 12.8866 | 53 In stock |
2.48 in
63.0 mm
|
Swivel Plate Castor With Brake
|
40.0 kg
40.0 kg
|
|||||||
£ 5.4079 - £ 11.4747 | 21 In stock |
3.15 in
80.0 mm
|
Threaded Stem Castor
|
50.0 kg
50.0 kg
|
|||||||
£ 10.4188 - £ 22.128 | 84 In stock |
2.362 in
60.0 mm
|
Threaded Stem Castor With Brake
|
60.0 kg
60.0 kg
|
|||||||
£ 5.3805 - £ 11.3977 | 66 In stock |
1.969 in
50.0 mm
|
Threaded Stem Castor
|
40.0 kg
40.0 kg
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue