10283288
497922
| Quantity | Unit price |
|---|---|
| 23 - 91 | £ 8.5843 |
| 92 + | £ 4.0396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | Plastic |
|---|---|
| Caster Housing Material | Steel |
| Colour | Grey |
| Caster Type | Threaded Stem Castor |
| Mount Type | Threaded Stem |
| Load Capacity | 35.0 kg |
| Load Capacity | 35.0 kg |
| Wheel Width | 24.0 mm |
| Wheel Width | 0.945 in |
| Wheel Diameter | 50.0 mm |
| Wheel Diameter | 1.969 in |
| Caster Housing Full Material | Steel |
| Caster Housing Finish | Zinc Plated |
| Overall Height | 3.642 in |
| Overall Height | 92.5 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue