| Quantity | Unit price |
|---|---|
| 1 - 15 | £ 101.5499 |
| 16 + | £ 52.4307 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | PA |
|---|---|
| Caster Housing Material | Stainless Steel |
| Colour | White |
| Caster Type | Swivel Plate Castor With Brake |
| Mount Type | Screw Mount |
| Load Capacity | 80.0 kg |
| Load Capacity | 80.0 kg |
| Wheel Width | 27.0 mm |
| Wheel Width | 1.063 in |
| Wheel Diameter | 3.937 in |
| Wheel Diameter | 100.0 mm |
| Caster Housing Full Material | Stainless Steel |
| Overall Height | 134.0 mm |
| Overall Height | 5.276 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue