10276396
494468
| Quantity | Unit price |
|---|---|
| 1 - 35 | £ 56.7946 |
| 36 + | £ 29.2982 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | PA |
|---|---|
| Caster Housing Material | Stainless Steel |
| Colour | White |
| Caster Type | Bolt Hole Castor With Brake |
| Mount Type | Bolt Hole |
| Load Capacity | 60.0 kg |
| Load Capacity | 60.0 kg |
| Wheel Width | 0.866 in |
| Wheel Width | 22.0 mm |
| Wheel Diameter | 3.15 in |
| Wheel Diameter | 80.0 mm |
| Caster Housing Full Material | Stainless Steel |
| Overall Height | 4.291 in |
| Overall Height | 109.0 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue