| Quantity | Unit price |
|---|---|
| 1 - 39 | £ 17.0855 |
| 40 + | £ 7.1327 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | PP |
|---|---|
| Caster Housing Material | PU |
| Colour | Grey |
| Caster Type | Levina Castor |
| Mount Type | Blind Hole |
| Load Capacity | 75.0 kg |
| Load Capacity | 75.0 kg |
| Wheel Width | 0.984 in |
| Wheel Width | 25.0 mm |
| Wheel Diameter | 2.953 in |
| Wheel Diameter | 75.0 mm |
| Caster Housing Full Material | Polyurethane |
| Caster Housing Finish | No Finish |
| Overall Height | 4.055 in |
| Overall Height | 103.0 mm |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue