Menu Search

Mating Pieces for Clevis Joints

In production

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel Series Code: SRR3427, SRR3426, SRR3421, SRR3420

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Essentra Part Number Price range Availability d2 Thread hand Thread Type d1 tol. H9 l2 ±0.5 l1 ±0.5 View
£ 3.5394 - £ 5.8922 Request the lead time here
M5
Right Hand
Coarse
5.0
26.0
7.5
£ 6.069 - £ 10.1117 Request the lead time here
M12
Right Hand
Fine
12.0
62.0
18.0
£ 8.1192 - £ 13.5326 Request the lead time here
M14
Right Hand
Coarse
14.0
72.0
21.0
£ 6.375 - £ 10.6297 Request the lead time here
M12
Left Hand
Fine
12.0
62.0
18.0
£ 13.056 - £ 21.7666 Request the lead time here
M20
Left Hand
Coarse
20.0
105.0
30.0
£ 16.1262 - £ 26.8818 Request the lead time here
M20
Left Hand
Fine
20.0
105.0
30.0
£ 3.417 - £ 5.6871 Request the lead time here
M4
Left Hand
Coarse
4.0
21.0
6.0
£ 13.056 - £ 21.7666 Request the lead time here
M20
Right Hand
Fine
20.0
105.0
30.0
£ 3.621 - £ 6.0433 Request the lead time here
M6
Left Hand
Coarse
6.0
31.0
9.0
£ 8.9454 - £ 14.9032 Request the lead time here
M14
Left Hand
Fine
14.0
72.0
21.0
£ 5.5794 - £ 9.2915 Request the lead time here
M10
Right Hand
Coarse
10.0
52.0
15.0
£ 12.4338 - £ 20.7198 Request the lead time here
M20
Right Hand
Coarse
20.0
105.0
30.0
£ 4.7022 - £ 7.8454 Request the lead time here
M8
Left Hand
Coarse
8.0
42.0
12.0
£ 4.947 - £ 8.2447 Request the lead time here
M8
Left Hand
Fine
8.0
42.0
12.0
£ 6.069 - £ 10.1117 Request the lead time here
M12
Left Hand
Coarse
12.0
62.0
18.0
£ 9.435 - £ 15.7233 Request the lead time here
M16
Left Hand
Fine
16.0
83.0
24.0
£ 5.7018 - £ 9.4966 Request the lead time here
M10
Left Hand
Coarse
10.0
52.0
15.0
£ 8.517 - £ 14.2017 Request the lead time here
M14
Left Hand
Coarse
14.0
72.0
21.0
£ 9.3126 - £ 15.5183 Request the lead time here
M12
Right Hand
Coarse
12.0
62.0
18.0
£ 11.0874 - £ 18.4752 Request the lead time here
M16
Right Hand
Coarse
16.0
83.0
24.0
  • of 2
Mating Piece for Clevis Joints 5.0 M5 7.5 Steel

20211585

Price Range
£ 5.8922 - £ 3.5394

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    7.5
  • d2
    M5
Mating Piece for Clevis Joints 12.0 M12 18.0 Steel

20211653

Price Range
£ 10.1117 - £ 6.069

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Mating Piece for Clevis Joints 14.0 M14 21.0 Steel

20211660

Price Range
£ 13.5326 - £ 8.1192

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Mating Piece for Clevis Joints 12.0 M12 18.0 Steel

20211806

Price Range
£ 10.6297 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Mating Piece for Clevis Joints 20.0 M20 30.0 Steel

20211851

Price Range
£ 21.7666 - £ 13.056

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints 20.0 M20 30.0 Steel

20211868

Price Range
£ 26.8818 - £ 16.1262

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints 4.0 M4 6.0 Steel

20211721

Price Range
£ 5.6871 - £ 3.417

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    6.0
  • d2
    M4
Mating Piece for Clevis Joints 20.0 M20 30.0 Steel

20211714

Price Range
£ 21.7666 - £ 13.056

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints 6.0 M6 9.0 Steel

20211745

Price Range
£ 6.0433 - £ 3.621

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    9.0
  • d2
    M6
Mating Piece for Clevis Joints 14.0 M14 21.0 Steel

20211820

Price Range
£ 14.9032 - £ 8.9454

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Mating Piece for Clevis Joints 10.0 M10 15.0 Steel

20211622

Price Range
£ 9.2915 - £ 5.5794

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    15.0
  • d2
    M10
Mating Piece for Clevis Joints 20.0 M20 30.0 Steel

20211707

Price Range
£ 20.7198 - £ 12.4338

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints 8.0 M8 12.0 Steel

20211752

Price Range
£ 7.8454 - £ 4.7022

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Mating Piece for Clevis Joints 8.0 M8 12.0 Steel

20211769

Price Range
£ 8.2447 - £ 4.947

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Mating Piece for Clevis Joints 12.0 M12 18.0 Steel

20211790

Price Range
£ 10.1117 - £ 6.069

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Mating Piece for Clevis Joints 16.0 M16 24.0 Steel

20211844

Price Range
£ 15.7233 - £ 9.435

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Mating Piece for Clevis Joints 10.0 M10 15.0 Steel

20211776

Price Range
£ 9.4966 - £ 5.7018

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    15.0
  • d2
    M10
Mating Piece for Clevis Joints 14.0 M14 21.0 Steel

20211813

Price Range
£ 14.2017 - £ 8.517

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Mating Piece for Clevis Joints 12.0 M12 18.0 Steel

20211646

Price Range
£ 15.5183 - £ 9.3126

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Mating Piece for Clevis Joints 16.0 M16 24.0 Steel

20211684

Price Range
£ 18.4752 - £ 11.0874

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16