Menu Search

Masking Washer Plugs

In stock

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
37 results
Product SKUs information
Item Code Price range Availability D Colour Material d2 d1 h1 Type View
£ 0.3968 - £ 0.4139 Request the lead time here
Yellow
Silicone
9.5 mm
2
£ 0.1383 - £ 0.3109 200 In stock
Natural
Silicone
6.3 mm
1
£ 0.6917 - £ 0.6917 Request the lead time here
Black
EPDM
9.5 mm
1
£ 0.0646 - £ 0.0673 Request the lead time here
Natural
Silicone
5.0 mm
1
£ 0.2239 - £ 0.2324 Request the lead time here
Pink
Silicone
4.2 mm
2
£ 0.5102 - £ 0.5315 Request the lead time here
Purple
Silicone
11.7 mm
2
£ 0.5287 - £ 1.1853 Request the lead time here
Natural
Silicone
12.7 mm
1
£ 0.0483 - £ 0.0503 Request the lead time here
Natural
Silicone
3.8 mm
1
£ 0.3812 - £ 0.3968 Request the lead time here
Grey
Silicone
8.7 mm
2
£ 0.7044 - £ 0.7044 Request the lead time here
Black
EPDM
12.7 mm
1
£ 0.0623 - £ 0.0636 Request the lead time here
Dark Green
Silicone
3.7 mm
1
499033 £ 0.231 - £ 0.231 Request the lead time here
Natural
Silicone
8.7 mm
1
£ 0.3897 - £ 0.3897 Request the lead time here
Natural
Silicone
11.5 mm
1
£ 0.0599 - £ 0.0599 Request the lead time here
Natural
Silicone
4.6 mm
1
£ 0.2282 - £ 0.2324 Request the lead time here
Natural
Silicone
9.5 mm
1
£ 0.1031 - £ 0.1031 Request the lead time here
Natural
Silicone
5.8 mm
1
£ 0.1941 - £ 0.2026 Request the lead time here
Dark Green
Silicone
3.6 mm
2
£ 0.2494 - £ 0.2593 Request the lead time here
Yellow
Silicone
4.9 mm
2
£ 0.087 - £ 0.087 Request the lead time here
Natural
Silicone
5.10 mm
1
£ 0.0897 - £ 0.0934 Request the lead time here
Natural
Silicone
5.7 mm
1
  • of 2
Masking Washer Plug Yellow Silicone

35-UWPP-M10

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Yellow
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499031

Price Range
£ 0.3109 - £ 0.1383

Stock Levels
200 In stock
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Black EPDM

461621

Price Range
£ 0.6917 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499027

Price Range
£ 0.0673 - £ 0.0646

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Pink Silicone

35-UWPP-500

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Pink
  • Commodity Code
    3926909790
Masking Washer Plug Purple Silicone

35-UWPP-1060

Price Range
£ 0.5315 - £ 0.5102

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Purple
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499035

Price Range
£ 1.1853 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499026

Price Range
£ 0.0503 - £ 0.0483

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Grey Silicone

35-UWPP-812

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Grey
  • Commodity Code
    3926909790
Masking Washer Plug Black EPDM

461622

Price Range
£ 0.7044 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug 2.8 mm 1 Dark Green Silicone

1219755

Price Range
£ 0.0636 - £ 0.0623

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Dark Green
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499033

Price Range
£ 0.231 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43399

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43397

Price Range
£ 0.0599 - £ 0.0599

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43401

Price Range
£ 0.2324 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499025

Price Range
£ 0.1031 - £ 0.1031

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Dark Green Silicone

35-UWPP-M4

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Dark Green
  • Commodity Code
    3926909790
Masking Washer Plug Yellow Silicone

35-UWPP-562

Price Range
£ 0.2593 - £ 0.2494

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Yellow
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43400

Price Range
£ 0.087 - £ 0.087

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499030

Price Range
£ 0.0934 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790