Quantity | Unit price |
---|---|
100 - 499 | £ 0.4435 |
500 - 999 | £ 0.4353 |
1000 + | £ 0.4257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Pull Tab |
---|---|
Colour | White |
Full Material | Silicone Rubber |
Washer Diameter | 23.4 mm |
Washer Diameter | 0.921 in |
Maximum Plug Diameter | 10.2 mm |
Maximum Plug Diameter | 0.402 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue