Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1875 |
2500 + | £ 0.1834 |
Fitting Style | Push Fit |
---|---|
Colour | Red |
Full Material | Silicone Rubber |
Washer Diameter | 12.5 mm |
Washer Diameter | 0.492 in |
Maximum Plug Diameter | 6.7 mm |
Maximum Plug Diameter | 0.264 in |
Commodity Code | 3926909790 |
Minimum Plug Diameter | 5.3 mm |
Minimum Plug Diameter | 0.209 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue