Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.
Material: Silicone Colour: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Series Code: SR5756
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | WD | Thread Size | IH | D | Thread Standard | OD | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1369 - £ 0.1431 | 636 In stock |
0.472 in
12.0 mm
|
M3
|
1 in
25.4 mm
|
0.106 in
2.7 mm
|
Metric
|
0.236 in
6.0 mm
|
||
| £ 0.1842 - £ 0.1842 | 3337 In stock |
0.591 in
15.0 mm
|
M5
|
1 in
25.4 mm
|
0.181 in
4.6 mm
|
Metric
|
0.315 in
8.0 mm
|
||
| £ 0.3203 - £ 0.3331 | 4245 In stock |
0.807 in
20.5 mm
|
M10
|
1.5 in
38.1 mm
|
0.374 in
9.5 mm
|
Metric
|
0.492 in
12.5 mm
|
||
| £ 0.146 - £ 0.146 | 4493 In stock |
0.472 in
12.0 mm
|
M4
|
1 in
25.4 mm
|
0.146 in
3.7 mm
|
Metric
|
0.256 in
6.5 mm
|
||
| £ 0.2678 - £ 0.2792 | 13840 In stock |
0.709 in
18.0 mm
|
M8
|
1 in
25.4 mm
|
0.295 in
7.5 mm
|
Metric
|
0.413 in
10.5 mm
|
||
| £ 0.4223 - £ 0.4223 | 687 In stock |
1.22 in
31.0 mm
|
M16
|
1.5 in
38.1 mm
|
0.61 in
15.5 mm
|
Metric
|
0.807 in
20.5 mm
|
||
| £ 0.377 - £ 0.377 | 931 In stock |
0.984 in
25.0 mm
|
M12
|
1.5 in
38.1 mm
|
0.453 in
11.5 mm
|
Metric
|
0.65 in
16.5 mm
|
||
| £ 0.4805 - £ 0.5003 | 789 In stock |
1.496 in
38.0 mm
|
M20
|
1.5 in
38.1 mm
|
0.299 in
7.6 mm
|
Metric
|
0.965 in
24.5 mm
|
||
| £ 0.153 - £ 0.1587 | 415 In stock |
0.5 in
12.7 mm
|
|
1.5 in
38.1 mm
|
0.157 in
4.0 mm
|
|
0.319 in
8.1 mm
|
||
| 10241295 | £ 0.153 - £ 0.1587 | 7500 In stock |
0.5 in
12.7 mm
|
|
1.5 in
38.1 mm
|
0.173 in
4.4 mm
|
|
0.386 in
9.8 mm
|
|
| £ 0.2097 - £ 0.2182 | 100881 In stock |
0.591 in
15.0 mm
|
M6
|
1 in
25.4 mm
|
0.22 in
5.6 mm
|
Metric
|
0.335 in
8.5 mm
|
||
| £ 0.1382 - £ 0.1445 | 7448 In stock |
0.5 in
12.7 mm
|
|
1.5 in
38.1 mm
|
0.126 in
3.2 mm
|
|
0.26 in
6.6 mm