Quantity | Unit price |
---|---|
1 - 29 | £ 64.8679 |
30 + | £ 63.5673 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Green |
---|---|
Tape Type | Squares |
Overall Length | 6.0 mm |
Overall Length | 0.236 in |
Overall Width | 6.0 mm |
Overall Width | 0.236 in |
Roll Quantity | 5000 |
Price per piece incl VAT | 76.3153 GBP |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue