Quantity | Unit price |
---|---|
1 - 23 | £ 57.0367 |
24 + | £ 55.8866 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Orange |
---|---|
Disc Diameter | 40.0 mm |
Disc Diameter | 1.575 in |
Tape Type | Discs |
Roll Quantity | 250 |
Commodity Code | 3919101990 |
Full Material | Polyimidie Substrate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue