Quantity | Unit price |
---|---|
1 - 23 | £ 76.0535 |
24 + | £ 74.5338 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Disc Diameter | 12.0 mm |
Disc Diameter | 0.472 in |
Tape Type | Discs |
Roll Quantity | 2000 |
Commodity Code | 3919101990 |
Full Material | Polyester |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue