Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | d | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 25.5846 - £ 57.6185 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
2 in
50.8 mm
|
0.063 in
1.6 mm
|
||
| £ 20.9779 - £ 47.2004 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.626 in
41.3 mm
|
0.063 in
1.6 mm
|
||
| £ 9.4967 - £ 9.4967 | 10 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.752 in
19.1 mm
|
0.063 in
1.6 mm
|
||
| £ 14.7979 - £ 14.7979 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.126 in
28.6 mm
|
0.063 in
1.6 mm
|
||
| £ 4.0113 - £ 9.1955 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.28 in
7.1 mm
|
0.063 in
1.6 mm
|
||
| £ 5.5421 - £ 5.5421 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.406 in
10.3 mm
|
0.063 in
1.6 mm
|
||
| £ 15.6626 - £ 35.2142 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.374 in
34.9 mm
|
0.063 in
1.6 mm
|
||
| £ 24.0537 - £ 24.0537 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.874 in
47.6 mm
|
0.063 in
1.6 mm
|
||
| 461433 | £ 1.7717 - £ 1.7717 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
|
| £ 2.4663 - £ 5.5545 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
||
| £ 3.1892 - £ 7.1757 | 1 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.205 in
5.2 mm
|
0.063 in
1.6 mm
|
||
| £ 12.3741 - £ 27.8259 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| £ 19.4329 - £ 43.7188 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| £ 6.4918 - £ 14.9096 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
||
| 461455 | £ 11.6512 - £ 26.2313 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.937 in
23.8 mm
|
0.063 in
1.6 mm
|
|
| £ 5.1594 - £ 5.1594 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| £ 7.0446 - £ 15.8663 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.626 in
15.9 mm
|
0.063 in
1.6 mm
|
||
| £ 3.5577 - £ 7.9996 | 9 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.232 in
5.9 mm
|
0.063 in
1.6 mm
|
||
| £ 4.7909 - £ 10.8167 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.343 in
8.7 mm
|
0.063 in
1.6 mm
|
||
| 461440 | £ 3.0049 - £ 6.777 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue