Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
256 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.0914 - £ 0.0972 Request the lead time here
25.4 mm
Natural
Silicone
2.0 mm
£ 2.2395 - £ 2.282 Request the lead time here
38.1 mm
Black
EPDM
25.4 mm
£ 0.6392 - £ 0.6656 Request the lead time here
38.1 mm
Natural
Silicone Rubber
28.6 mm
£ 0.1053 - £ 0.1097 Request the lead time here
12.7 mm
Pink
Silicone
5.7 mm
£ 0.1573 - £ 0.1573 16560 In stock
28.6 mm
Pink
Silicone
5.9 mm
£ 0.4549 - £ 0.4734 6809 In stock
38.1 mm
Natural
Silicone
19.8 mm
£ 0.1315 - £ 0.137 507 In stock
12.7 mm
Orange
Silicone
9.5 mm
£ 0.3529 - £ 0.3685 820 In stock
25.4 mm
Light Blue
Silicone
20.6 mm
£ 0.574 - £ 0.5981 4955 In stock
63.5 mm
Natural
Silicone
15.9 mm
£ 0.2211 - £ 0.2296 4132 In stock
38.1 mm
Yellow
Silicone
7.9 mm
£ 0.1417 - £ 0.1474 151571 In stock
25.4 mm
Pink
Silicone
5.7 mm
£ 0.1053 - £ 0.1097 Request the lead time here
19.1 mm
Blue
Silicone
3.8 mm
£ 0.146 - £ 0.1516 5000 In stock
38.1 mm
Blue
Silicone
4.0 mm
£ 1.6782 - £ 1.705 Request the lead time here
72.2 mm
Black
EPDM
21.5 mm
10251379 £ 1.5166 - £ 1.5449 5794 In stock
20.8 mm
Black
EPDM
25.4 mm
£ 0.0927 - £ 0.0966 43587 In stock
12.7 mm
Blue
Silicone
3.8 mm
£ 0.8589 - £ 0.8958 5901 In stock
44.5 mm
Natural
Silicone
34.3 mm
£ 0.1913 - £ 0.1998 1407 In stock
25.4 mm
Orange
Silicone
9.5 mm
£ 0.1151 - £ 0.1199 55480 In stock
19.1 mm
Green
Silicone
4.8 mm
£ 0.2608 - £ 0.2608 11078 In stock
38.1 mm
Orange
Silicone
9.5 mm
  • of 13
Cape 2.0 mm 25.4 mm Silicone Naturel

10292792

Price Range
£ 0.0972 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • D
    2.0 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 25.4 mm 38.1 mm EPDM Noir

10251386

Price Range
£ 2.282 - £ 2.2395

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M27;1.000 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 28.6 mm 38.1 mm Caoutchouc silicone Naturel

10251669

Price Range
£ 0.6656 - £ 0.6392

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M30
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293065

Price Range
£ 0.1097 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • D
    5.7 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M6
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293102

Price Range
£ 0.1573 - £ 0.1573

Stock Levels
16560 In stock
Attributes
  • D
    5.9 mm
  • IH
    28.6 mm
  • Thread Sizes (All)
    M6; 1/4 in UNF
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 38.1 mm Caoutchouc silicone Naturel

10292884

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
6809 In stock
Attributes
  • D
    19.8 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Cape 12.7 mm Caoutchouc silicone Orange

10292921

Price Range
£ 0.137 - £ 0.1315

Stock Levels
507 In stock
Attributes
  • D
    9.5 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M10; 1/8 in BSP
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 25.4 mm Caoutchouc silicone Bleu clair

10292969

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
820 In stock
Attributes
  • D
    20.6 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M22; 7/8 in UNF; 1/2 in BSP
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 63.5 mm Caoutchouc silicone Naturel

10292839

Price Range
£ 0.5981 - £ 0.574

Stock Levels
4955 In stock
Attributes
  • D
    15.9 mm
  • IH
    63.5 mm
  • Thread Sizes (All)
    M16; 5/8 in UNF; 3/8 in BSP
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm Caoutchouc silicone Jaune

10293140

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
4132 In stock
Attributes
  • D
    7.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293072

Price Range
£ 0.1474 - £ 0.1417

Stock Levels
151571 In stock
Attributes
  • D
    5.7 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M6
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10292990

Price Range
£ 0.1097 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • D
    3.8 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293034

Price Range
£ 0.1516 - £ 0.146

Stock Levels
5000 In stock
Attributes
  • D
    4.0 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 21.5 mm 72.2 mm EPDM Noir

10545768

Price Range
£ 1.705 - £ 1.6782

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • IH
    72.2 mm
  • Thread Sizes (All)
    M22;7/18 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 12.7 mm EPDM Noir

10251379

Price Range
£ 1.5449 - £ 1.5166

Stock Levels
5794 In stock
Attributes
  • D
    25.4 mm
  • IH
    20.8 mm
  • Thread Sizes (All)
    1 in UNF; M27
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 12.7 mm Caoutchouc silicone Bleu

10292808

Price Range
£ 0.0966 - £ 0.0927

Stock Levels
43587 In stock
Attributes
  • D
    3.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 44.5 mm Caoutchouc silicone Naturel

10292907

Price Range
£ 0.8958 - £ 0.8589

Stock Levels
5901 In stock
Attributes
  • D
    34.3 mm
  • IH
    44.5 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Cape 25.4 mm Caoutchouc silicone Orange

10292945

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
1407 In stock
Attributes
  • D
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M10; 1/8 in BSP
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 19.1 mm Caoutchouc silicone Vert

10292914

Price Range
£ 0.1199 - £ 0.1151

Stock Levels
55480 In stock
Attributes
  • D
    4.8 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 38.1 mm Caoutchouc silicone Orange

10292952

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
11078 In stock
Attributes
  • D
    9.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M10; 1/8 in BSP
  • Thread Standard
    Metric
  • Full Material
    Silicone