Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0914 - £ 0.0972 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.079 in
2.0 mm
|
||
| £ 2.2395 - £ 2.282 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
| £ 0.6392 - £ 0.6656 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
1.126 in
28.6 mm
|
||
| £ 0.1053 - £ 0.1097 | Request the lead time here |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
| £ 0.1573 - £ 0.1573 | 16560 In stock |
1.126 in
28.6 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 0.4549 - £ 0.4734 | 6809 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.78 in
19.8 mm
|
||
| £ 0.1315 - £ 0.137 | 507 In stock |
0.5 in
12.7 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
| £ 0.3529 - £ 0.3685 | 820 In stock |
1 in
25.4 mm
|
Light Blue
|
Silicone
|
0.811 in
20.6 mm
|
||
| £ 0.574 - £ 0.5981 | 4955 In stock |
2.5 in
63.5 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
||
| £ 0.2211 - £ 0.2296 | 4132 In stock |
1.5 in
38.1 mm
|
Yellow
|
Silicone
|
0.311 in
7.9 mm
|
||
| £ 0.1417 - £ 0.1474 | 148071 In stock |
1 in
25.4 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
| £ 0.1053 - £ 0.1097 | Request the lead time here |
0.752 in
19.1 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 0.146 - £ 0.1516 | 5000 In stock |
1.5 in
38.1 mm
|
Blue
|
Silicone
|
0.157 in
4.0 mm
|
||
| £ 1.6782 - £ 1.705 | Request the lead time here |
2.843 in
72.2 mm
|
Black
|
EPDM
|
0.846 in
21.5 mm
|
||
| 10251379 | £ 1.5166 - £ 1.5449 | 5794 In stock |
0.819 in
20.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
|
| £ 0.0927 - £ 0.0966 | 43087 In stock |
0.5 in
12.7 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 0.8589 - £ 0.8958 | 5901 In stock |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
1.35 in
34.3 mm
|
||
| £ 0.1913 - £ 0.1998 | 907 In stock |
1 in
25.4 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
| £ 0.1151 - £ 0.1199 | 55480 In stock |
0.752 in
19.1 mm
|
Green
|
Silicone
|
0.189 in
4.8 mm
|
||
| £ 0.2608 - £ 0.2608 | 11078 In stock |
1.5 in
38.1 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm