Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
256 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.4307 - £ 0.4391 400 In stock
38.1 mm
Natural
Silicone Rubber
18.5 mm
£ 0.5556 - £ 0.5669 85900 In stock
38.1 mm
Natural
Silicone
24.6 mm
10250631 £ 1.141 - £ 1.1878 Request the lead time here
76.2 mm
Natural
Silicone
27.5 mm
10250464 £ 0.2098 - £ 0.2181 Request the lead time here
25.4 mm
Natural
Silicone
10.3 mm
£ 0.5598 - £ 0.5825 879 In stock
76.2 mm
Natural
Silicone
12.7 mm
£ 0.1913 - £ 0.1998 Request the lead time here
38.1 mm
Natural
Silicone Rubber
5.7 mm
£ 0.3345 - £ 0.3416 22542 In stock
25.4 mm
Black
EPDM
7.1 mm
£ 0.4309 - £ 0.4408 Request the lead time here
25.4 mm
Black
EPDM
8.7 mm
£ 0.2523 - £ 0.2565 16250 In stock
38.1 mm
Black
EPDM
4.4 mm
£ 0.265 - £ 0.2707 Request the lead time here
25.4 mm
Black
EPDM
5.5 mm
£ 0.2863 - £ 0.2919 Request the lead time here
25.4 mm
Black
EPDM
5.9 mm
£ 0.4195 - £ 0.428 Request the lead time here
12.7 mm
Black
EPDM
9.5 mm
£ 0.3401 - £ 0.3401 Request the lead time here
12.7 mm
Black
EPDM
7.1 mm
£ 0.2537 - £ 0.265 Request the lead time here
38.1 mm
Natural
Silicone Rubber
9.0 mm
£ 0.927 - £ 0.9666 Request the lead time here
88.9 mm
Natural
Silicone Rubber
19.1 mm
10251003 £ 0.4309 - £ 0.4408 4750 In stock
38.1 mm
Black
EPDM
6.4 mm
£ 0.3784 - £ 0.3855 Request the lead time here
25.4 mm
Black
EPDM
7.9 mm
£ 0.3369 - £ 0.3517 Request the lead time here
25.4 mm
Natural
Silicone Rubber
20.6 mm
10250785 £ 0.1842 - £ 0.1885 66130 In stock
12.7 mm
Black
EPDM
3.2 mm
10192030 £ 0.0895 - £ 0.0912 25962 In stock
25.5 mm
Blue
Silicone
1.6 mm
  • of 13
Cape 18.5 mm 38.1 mm Caoutchouc silicone Naturel

10377833

Price Range
£ 0.4391 - £ 0.4307

Stock Levels
400 In stock
Attributes
  • D
    18.5 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 24.6 mm 38.1 mm Silicone Naturel

10250600

Price Range
£ 0.5669 - £ 0.5556

Stock Levels
85900 In stock
Attributes
  • D
    24.6 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 27.5 mm 76.2 mm Silicone Naturel

10250631

Price Range
£ 1.1878 - £ 1.141

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • IH
    76.2 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 10.3 mm 25.4 mm Silicone Naturel

10250464

Price Range
£ 0.2181 - £ 0.2098

Stock Levels
Request the lead time here
Attributes
  • D
    10.3 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 76.2 mm Caoutchouc silicone Naturel

10250501

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
879 In stock
Attributes
  • D
    12.7 mm
  • IH
    76.2 mm
  • Thread Sizes (All)
    1/2 in UNF; 1/4 in BSP
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Cape 5.7 mm 38.1 mm Caoutchouc silicone Naturel

10250358

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • D
    5.7 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M6
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm EPDM Noir

10377871

Price Range
£ 0.3416 - £ 0.3345

Stock Levels
22542 In stock
Attributes
  • D
    7.1 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    5/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 8.7 mm 25.4 mm EPDM Noir

10251058

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • D
    8.7 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 4.4 mm 38.1 mm EPDM Noir

10250891

Price Range
£ 0.2565 - £ 0.2523

Stock Levels
16250 In stock
Attributes
  • D
    4.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    3/16 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 5.5 mm 25.4 mm EPDM Noir

10250921

Price Range
£ 0.2707 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 5.9 mm 25.4 mm EPDM Noir

10250976

Price Range
£ 0.2919 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • D
    5.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M6;1/4 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 9.5 mm 12.7 mm EPDM Noir

10251072

Price Range
£ 0.428 - £ 0.4195

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M10;1/8 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Cape 7.1 mm 12.7 mm EPDM Noir

10251010

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
Request the lead time here
Attributes
  • D
    7.1 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    5/16 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 9.0 mm 38.1 mm Caoutchouc silicone Naturel

10250426

Price Range
£ 0.265 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • D
    9.0 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 19.1 mm 88.9 mm Caoutchouc silicone Naturel

10250587

Price Range
£ 0.9666 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • IH
    88.9 mm
  • Thread Sizes (All)
    M20;3/4 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 6.4 mm 38.1 mm EPDM Noir

10251003

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
4750 In stock
Attributes
  • D
    6.4 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 7.9 mm 25.4 mm EPDM Noir

10251034

Price Range
£ 0.3855 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • D
    7.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 20.6 mm 25.4 mm Caoutchouc silicone Naturel

10449462

Price Range
£ 0.3517 - £ 0.3369

Stock Levels
Request the lead time here
Attributes
  • D
    20.6 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M22;7/8 in;1/2 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Cape 12.7 mm EPDM Noir

10250785

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
66130 In stock
Attributes
  • D
    3.2 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 1.6 mm 25.5 mm Silicone Bleu

10192030

Price Range
£ 0.0912 - £ 0.0895

Stock Levels
25962 In stock
Attributes
  • D
    1.6 mm
  • IH
    25.5 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Blue
  • Maximum Temperature
    250 °C