| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1223 |
| 5000 - 9999 | £ 0.1199 |
| 10000 + | £ 0.1173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.15 in |
|---|---|
| D | 3.8 mm |
| IH | 1 in |
| IH | 25.4 mm |
| Thread Sizes (All) | M4 |
| Thread Standard | Metric |
| Full Material | Silicone |
| Colour | Blue |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue