10292983
499695
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.8788 |
| 1000 - 1999 | £ 0.8618 |
| 2000 + | £ 0.8433 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 21.5 mm |
|---|---|
| D | 0.846 in |
| IH | 2.843 in |
| IH | 72.2 mm |
| Thread Sizes (All) | M22; 7/8 in UNF |
| Thread Standard | UNF |
| Thread Standard | Metric |
| Full Material | Silicone |
| Colour | Light Blue |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue