10292938
499690
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.1686 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 9.5 mm |
|---|---|
| D | 0.374 in |
| IH | 19.1 mm |
| IH | 0.752 in |
| Thread Sizes (All) | M10; 1/8 in BSP |
| Thread Standard | Metric |
| Full Material | Silicone |
| Colour | Orange |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue